Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/501d4a66-5f5f-4956-aee0-2a1c4a7f780b
Home
Categories
Sanitary
Dispensers
ICE Over countertop gel dispenser
Available in United States
Roca
Follow
ICE Over countertop gel dispenser
Over countertop gel dispenser
Download
Technical specification
Technical specification
Unique ref.
8168610xx
Product family
Accessories
Product group
Ice
Type
Object (single object)
Date of publishing
2016-12-14
Edition number
1
Height (mm)
166
Width (mm)
70
Depth (mm)
70
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=8168610..
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/8168610../
Related
Related
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Dispensers
IFC classification
Object
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
65
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
35
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
19
)
Download
Roca
MERIDIAN Toilet
4.4
(
34
)
Download
Roca
HOTELS Waste bin
4.7
(
19
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
8
)
Download