Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c05c4f69-9683-4904-9456-49ad69ec7fd9
Home
Categories
Sanitary
Mirrors
ACCESS COMFORT Tilting mirror safe glass
Available in United States
Roca
Follow
ACCESS COMFORT Tilting mirror safe glass
Tilting mirror safe glass
Download
Technical specification
Technical specification
Unique ref.
816915009
Product family
Mirrors
Product group
Access
Type
Object (single object)
Date of publishing
2020-10-13
Edition number
1
Height (mm)
600
Width (mm)
100
Depth (mm)
500
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=816915009
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7B4D167F85-57BD-4384-A9DE-E89E8557F59E%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/816915009/
Related
Related
Material main
Stainless steel
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_25_71_53_06
Uniclass 2015 Description
Bathroom mirrors
CSI MasterFormat 2014 Code
08 83 00
CSI MasterFormat 2014 Title
Mirrors
OmniClass Number
23-21 37 13 15
OmniClass Title
Mirrors
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download