Publish your products
BAIA - Toothbrush holder + Greige shiny ring
BAIA - Toothbrush holder + Greige shiny ring
    Roca

    BAIA - Toothbrush holder + Greige shiny ring

    Attention to detail is present in this round toothbrush holder, perfectly matching the look of the Baia collection. The toothbrush holder, whose structure has been handcrafted in one seamless metal piece with an elegant inserted metallic ring in a shiny finish, may be combined with all other elements in the collection with or without tray. The combination of both brushed and shiny metallic finishes creates a unique effect. Greige, a combination of grey and beige, is a leitmotiv in Giorgio Armani's creations and is considered by many to be the ideal shade in interior design. This pieces includes nuances in Shiny Greige. The Brushed steel finish provides a discreet and sophisticated feel with a touch of elegance. It includes one insertion in Chrome that adds a classic and elegant touch to any space. The Greige and Brushed Steel finishes have been handcrafted to provide the piece with a unique look and add a discreet and contemporary feel to the bathroom.
    Technical specification
    • Unique ref.8174920xx
    • Product familyBaia
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)135
    • Width (mm)70
    Related
    • Material mainBrass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit