Publish your products
BAIA - Waste bin Greige + Shiny Greige cover
BAIA - Waste bin Greige + Shiny Greige cover
    Roca

    BAIA - Waste bin Greige + Shiny Greige cover

    4.9 out of 5 stars4.9(10 reviews)
    Accute attention to detail is present in this rounded shape waste bin, perfectly matches the Baia collection aesthetic. The waste bin, which structure is made of a single piece of metal (no visible joints) with two elegant metal insertions in shinny finish. The mix of both metal finishes in brushed and shiny offer a uniqueness effect. The sleek swing cover offers a discreet look. The Greige, a balance between grey and beige, is a leitmotif in Giorgio Armani’s creations and is considered by many to be the ideal shade in interior design. It includes two insertions of shiny Greige offering a playful look of shades and brightness make an eye-catching piece. The Brushed steel finish adds a discreet, sophisticated feel in an elegant twist. It includes two insertions in Chrome adds a twist to a classic shade and is height of elegance in any space. The Greige and Brushed Steel finishes have been hand-crafted to enhance the besp
    Technical specification
    • Unique ref.8175010xx
    • Product familyBaia
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2022-08-29
    • Edition number1
    • Height (mm)268
    • Width (mm)211
    Related
    • Material mainBrass
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit