Publish your products
STRATUM-N Unik (base unit and basin) 1300mm
Roca
Archived

STRATUM-N Unik (base unit and basin) 1300mm

1300 mm Unik (base unit and basin) Technology and innovation join in the Stratum base unit. Conectivity is a key factor of the new creation by Roca in bathroom furniture design, a commitment to comfort that includes Bluetooth® speakers, auxiliary socket and internal lighting. Unprecedented features with the aim of keeping us company and making our daily routine more pleasant.
Specification
  • Includes: 327630..0 STRATUM-N Wall-hung or vanity vitreous china basin Optional: 816820409 STRATUM-N Organizing box 816819409 STRATUM-N Organizing box 816811336 STRATUM-N Optional leg set (x2)
Technical specification
  • Unique ref.851069xxx
  • Product familyFurniture
  • Product groupStratum-N
  • TypeObject (single object)
  • Date of publishing2018-06-01
  • Edition number1
Related
  • Material mainMDF board
  • Material secondaryVitreous china
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationSanitary Terminal
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code13 42 13
  • CSI MasterFormat 2014 TitleBathroom Unit Modules
  • OmniClass Number23-19 31 17 11
  • OmniClass TitleBathroom Units
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings