Publish your products
INSPIRA 600 Unik (base unit and basin)
INSPIRA 600 Unik (base unit and basin)
INSPIRA 600 Unik (base unit and basin)
    Roca
    Archived

    INSPIRA 600 Unik (base unit and basin)

    Unik (base unit and basin), 600 mm. Available in: 806 - Gloss White 402 - City Oak 403 - City Oak / Dark Mirror
    Specification
    • Includes: 32752C..0 INSPIRA FINECERAMIC® wall-hung or vanity vitreous china basin Optional: 816815339 INSPIRA Optional leg set (x2) 816819409 INSPIRA Organizing box 816820409 INSPIRA Organizing box
    Technical specification
    • Unique ref.851075xxx
    • Product familyFurniture
    • Product groupInspira
    • TypeObject (single object)
    • Date of publishing2018-04-10
    • Edition number1
    • Height (mm)674
    • Width (mm)498
    • Depth (mm)600
    Related
    • Material mainMDF
    • Material secondaryVitreous china
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal