Publish your products
INSPIRA 600 Base unit for over countertop basin
INSPIRA 600 Base unit for over countertop basin
INSPIRA 600 Base unit for over countertop basin
    Roca
    Archived

    INSPIRA 600 Base unit for over countertop basin

    Base unit for over countertop basin, 600 mm Available in: 806 - Gloss White 402 - City Oak 403 - City Oak / Dark Mirror
    Specification
    • Optional: 816815339 INSPIRA Optional leg set (x2) 816819409 INSPIRA Organizing box 816820409 INSPIRA Organizing box Compatible with: 327502..0 INSPIRA SOFT - Over countertop FINECERAMIC® basin 327523..0 INSPIRA ROUND - Over countertop FINECERAMIC® basin 327532..0 INSPIRA SQUARE - Over countertop FINECERAMIC® basin
    Technical specification
    • Unique ref.851079xxx
    • Product familyFurniture
    • Product groupInspira
    • TypeObject (single object)
    • Date of publishing2018-04-10
    • Edition number1
    • Height (mm)554
    • Width (mm)498
    • Depth (mm)600
    Related
    • Material mainMDF
    • Material secondaryVitreous china
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurniture