Publish your products
INSPIRA 1000 Base unit for over countertop basin
INSPIRA 1000 Base unit for over countertop basin
INSPIRA 1000 Base unit for over countertop basin
    Roca
    Archived

    INSPIRA 1000 Base unit for over countertop basin

    Base unit for over countertop basin, 1000 mm Available in: 806 - Gloss White 402 - City Oak 403 - City Oak / Dark Mirror
    Technical specification
    • Unique ref.851081xxx
    • Product familyFurniture
    • Product groupInspira
    • TypeObject (single object)
    • Date of publishing2018-04-10
    • Edition number1
    • Height (mm)554
    • Width (mm)498
    • Depth (mm)1000
    Related
    • Material mainMDF
    • Material secondaryVitreous china
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurniture
    • UNSPSC nameCabinets
    • UNSPSC code30161801
    • Uniclass 2015 CodePr_40_30_78_03
    • Uniclass 2015 DescriptionBathroom cabinets
    • CSI MasterFormat 2014 Code13 42 13
    • CSI MasterFormat 2014 TitleBathroom Unit Modules
    • OmniClass Number23-31 25 13
    • OmniClass TitleBathroom Cabinets
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings