Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c87186cc-6601-40c5-b6d9-9ee6d13b7c49
Home
Categories
Sanitary
Compound Units
BEYOND 600 Unik (base unit with two drawers with handles and FINECERAMIC® basin)
Available in United States
Roca
Follow
Archived
BEYOND 600 Unik (base unit with two drawers with handles and FINECERAMIC® basin)
Unik (base unit with two drawers with handles and FINECERAMIC® basin) Colours and finishes: 402 City oak, 434 Nordic Ash, 447 Arctic grey & 806 Gloss white
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
851452xxx
Product family
Furniture
Product group
Beyond
Type
Object (single object)
Date of publishing
2020-12-14
Edition number
1
Height (mm)
600
Width (mm)
498
Depth (mm)
600
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=851452...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7B63088F48-67BC-44E4-8870-0730CBEEADD8%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/851452.../
Related
Related
Material main
Chipboard
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furnishing Element
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_30_78_05
Uniclass 2015 Description
Bathroom furniture
CSI MasterFormat 2014 Code
12 35 30.23
CSI MasterFormat 2014 Title
Bathroom Casework
OmniClass Number
23-21 19 15 33 13
OmniClass Title
Residential Bathroom Specialty Casework
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Similar products
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download
Roca
ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers and over countertop washbasins
4.2
(
31
)
Download
Roca
VICTORIA BASIC Pack 1005 (base unit with two drawers, basin, mirror and LED wall light)
4.6
(
22
)
Download
Roca
Henares Unik (base unit and laundry sink)
4.6
(
5
)
Download
Roca
PRISMA 1100 RH Base unit w/ 1 drawer and basin
4.5
(
8
)
Download