Publish your products
BEYOND 1000 Unik (base unit with two drawers with handles and FINECERAMIC® basin)
Roca
Archived

BEYOND 1000 Unik (base unit with two drawers with handles and FINECERAMIC® basin)

Unik (base unit with two drawers with handles and FINECERAMIC® basin) Colours and finishes: 402 City oak, 434 Nordic Ash, 447 Arctic grey & 806 Gloss white
Technical specification
  • Unique ref.851454xxx
  • Product familyFurniture
  • Product groupBeyond
  • TypeObject (single object)
  • Date of publishing2020-12-14
  • Edition number1
  • Height (mm)600
  • Width (mm)498
  • Depth (mm)1000
Related
  • Material mainChipboard
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurnishing Element
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_05
  • Uniclass 2015 DescriptionBathroom furniture
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-21 19 15 33 13
  • OmniClass TitleResidential Bathroom Specialty Casework
  • CSI UniFormat II CodeE2010
  • CSI UniFormat II TitleFixed Furnishings