Publish your products
ROMEA Pack 800 (base unit with two drawers, basin, mirror and LED wall light)
ROMEA Pack 800 (base unit with two drawers, basin, mirror and LED wall light)
ROMEA Pack 800 (base unit with two drawers, basin, mirror and LED wall light)
ROMEA Pack 800 (base unit with two drawers, basin, mirror and LED wall light)
    Roca

    ROMEA Pack 800 (base unit with two drawers, basin, mirror and LED wall light)

    Pack (base unit with two drawers, basin, mirror and LED wall light) Colours and finishes available: 415 Matte white & 417 Matte dark grey
    Specification
    • Included: 851582... Unik (base unit with two drawers and basin) 813092100 LED Spotlight 8,6W 812383... Mirror Optional: 816760001 Lateral towel rail for base unit 816761001 Set of 2 furniture hooks 816819409 Organizing box 816820409 Organizing box
    Technical specification
    • Unique ref.851589xxx
    • Product familyFurniture
    • Product groupRomea
    • Date of publishing2021-05-26
    • Edition number1
    • Height (mm)865
    • Width (mm)800
    • Depth (mm)460
    Related
    • Material mainChipboard
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code22 41 16.16
    • CSI MasterFormat 2014 TitleResidential Sinks
    • OmniClass Number23-31 13 00
    • OmniClass TitleSinks
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit