Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/4951c0c3-d6ac-4525-8df3-4a77d913f32b
Home
Categories
Sanitary
Compound Units
KALAHARI 1200 Base unit and basin
Available in United States
Roca
Follow
KALAHARI 1200 Base unit and basin
Unik (base unit and double bowl basin)
Download
Technical specification
Technical specification
Unique ref.
855770xxx
Product family
Furniture
Product group
Kalahari
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
560
Width (mm)
510
Depth (mm)
1200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855770...
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855770.../
Related
Related
Material main
MDF
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download