Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/096aa3e1-abd6-416d-ad20-6ffd352dcd57
Home
Categories
Sanitary
Compound Units
KALAHARI 650 Base unit and basin
Available in United States
Roca
Follow
KALAHARI 650 Base unit and basin
Unik (base unit and basin)
Download
Technical specification
Technical specification
Unique ref.
855773xxx
Product family
Furniture
Product group
Kalahari
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
560
Width (mm)
450
Depth (mm)
650
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855773...
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855773.../
Related
Related
Material main
MDF
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download