Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/4de3e166-de09-461c-8dab-7db4f1e33a63
Home
Categories
Sanitary
Compound Units
SENSO SQUARE 350 Base unit and basin
Available in United States
Roca
Follow
SENSO SQUARE 350 Base unit and basin
Unik (base unit and basin)
Download
Technical specification
Technical specification
Unique ref.
855783xxx
Product family
Furniture
Product group
Senso Square 2.0
Type
Object (single object)
Date of publishing
2016-09-26
Edition number
1
Height (mm)
625
Width (mm)
285
Depth (mm)
350
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855783...
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855783.../
Related
Related
Material main
MDF
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download