Publish your products
SENSO SQUARE 650 Base unit and basin
Roca

SENSO SQUARE 650 Base unit and basin

Unik (base unit and basin)
Technical specification
  • Unique ref.855787xxx
  • Product familyFurniture
  • Product groupSenso Square 2.0
  • TypeObject (single object)
  • Date of publishing2016-09-26
  • Edition number1
  • Height (mm)715
  • Width (mm)470
  • Depth (mm)650
Related
  • Material mainMDF
  • Material secondaryVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationSanitary Terminal
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit