Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/f578a328-b465-4c11-8288-10a6bb1a197f
Home
Categories
Sanitary
Compound Units
VICTORIA-N 900 Pack (base unit, basin, mirror and spotlight)
Available in United States
Roca
Follow
VICTORIA-N 900 Pack (base unit, basin, mirror and spotlight)
Pack (base unit, basin, mirror and spotlight)
Download
Technical specification
Technical specification
Unique ref.
855828xxx
Product family
Furniture
Product group
Victoria-N
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
565
Width (mm)
460
Depth (mm)
900
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855828...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={9D0483B9-E505-48D7-B424-DFDC65A277CB}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855828.../
Related
Related
Material main
Chipboard
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furniture
UNSPSC name
Cabinets
UNSPSC code
30161801
Uniclass 2015 Code
Pr_40_30_78_05
Uniclass 2015 Description
Bathroom furniture
CSI MasterFormat 2014 Code
13 42 13
CSI MasterFormat 2014 Title
Bathroom Unit Modules
OmniClass Number
23-19 31 17 11
OmniClass Title
Bathroom Units
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download