Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/5c777a6a-a371-497d-88c6-3d2a37bfa706
Home
Categories
Sanitary
Compound Units
VICTORIA-N 700 Unik (base unit and basin)
Available in United States
Roca
Follow
VICTORIA-N 700 Unik (base unit and basin)
Unik (base unit and basin)
Download
Technical specification
Technical specification
Unique ref.
855833xxx
Product family
Furniture
Product group
Victoria-N
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
565
Width (mm)
460
Depth (mm)
700
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855833...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={F64BC6B3-5F4D-41D0-A501-690BAD4C6A93}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855833.../
Related
Related
Material main
Chipboard
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download