Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/262d6458-36a0-4622-ad5e-71fea3fa19f9
Home
Categories
Sanitary
Compound Units
VICTORIA-N 600 Unik (base unit and basin)
Available in United States
Roca
Follow
VICTORIA-N 600 Unik (base unit and basin)
Unik (base unit and basin)
Download
Technical specification
Technical specification
Unique ref.
855834xxx
Product family
Furniture
Product group
Victoria-N
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
565
Width (mm)
460
Depth (mm)
600
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855834...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={48B8722F-47F6-4CA0-B52A-5CC147C50920}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855834.../
Related
Related
Material main
Chipboard
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download