Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/eab22457-3d8a-47b8-9759-1c2f82e49bf1
Home
Categories
Sanitary
Compound Units
VICTORIA-N 1200 Unik Family (base unit and double bowl basin)
Available in United States
Roca
Follow
VICTORIA-N 1200 Unik Family (base unit and double bowl basin)
Unik Family (base unit and double bowl basin)
Download
Technical specification
Technical specification
Unique ref.
855835xxx
Product family
Furniture
Product group
Victoria-N
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
740
Width (mm)
460
Depth (mm)
1200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855835...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={2242BDAF-2EF2-4752-A775-6FE7781BDFD8}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855835.../
Related
Related
Material main
Chipboard
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download