Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/7a79e3ff-b8d0-4d2e-99b8-f37aed956990
Home
Categories
Sanitary
Compound Units
VICTORIA-N 600 Unik Family (base unit and basin)
Available in United States
Roca
Follow
VICTORIA-N 600 Unik Family (base unit and basin)
Unik Family (base unit and basin)
Download
Technical specification
Technical specification
Unique ref.
855839xxx
Product family
Furniture
Product group
Victoria-N
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
740
Width (mm)
460
Depth (mm)
600
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855839...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={4BFCBF70-AE76-4011-A2AB-FDCC2546C553}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855839.../
Related
Related
Material main
Chipboard
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Sanitary Terminal
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download