Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/8974f9fa-d878-4d58-b54d-e2405a22ff07
Home
Categories
Sanitary
Compound Units
VICTORIA-N 1200 Pack (base unit, double bowl basin, mirror and two spotlights)
Available in United States
Roca
Follow
VICTORIA-N 1200 Pack (base unit, double bowl basin, mirror and two spotlights)
Pack (base unit, double bowl basin, mirror and two spotlights)
Download
Technical specification
Technical specification
Unique ref.
855840xxx
Product family
Furniture
Product group
Victoria-N
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
565
Width (mm)
460
Depth (mm)
1200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855840...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={79C13F0F-B0D0-49DB-BBD4-05D0D4B6B186}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855840.../
Related
Related
Material main
Chipboard
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furniture
UNSPSC name
Cabinets
UNSPSC code
30161801
Uniclass 2015 Code
Pr_40_30_78_05
Uniclass 2015 Description
Bathroom furniture
CSI MasterFormat 2014 Code
13 42 13
CSI MasterFormat 2014 Title
Bathroom Unit Modules
OmniClass Number
23-19 31 17 11
OmniClass Title
Bathroom Units
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
68
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
37
)
Download
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.7
(
21
)
Download
Roca
MERIDIAN Toilet
4.5
(
38
)
Download
Roca
HOTELS Waste bin
4.8
(
24
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download