Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c32c48e0-4eef-43d9-873e-ece55437f5c5
Home
Categories
Sanitary
Compound Units
VICTORIA-N 800 Pack (base unit, basin, mirror and spotlight)
Available in United States
Roca
Follow
VICTORIA-N 800 Pack (base unit, basin, mirror and spotlight)
Pack (base unit, basin, mirror and spotlight)
Download
Technical specification
Technical specification
Unique ref.
855842xxx
Product family
Furniture
Product group
Victoria-N
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
565
Width (mm)
460
Depth (mm)
800
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855842...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={6F28C55E-43C2-4896-A1AC-32FF2938E1C5}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855842.../
Related
Related
Material main
Chipboard
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furniture
UNSPSC name
Cabinets
UNSPSC code
30161801
Uniclass 2015 Code
Pr_40_30_78_05
Uniclass 2015 Description
Bathroom furniture
CSI MasterFormat 2014 Code
13 42 13
CSI MasterFormat 2014 Title
Bathroom Unit Modules
OmniClass Number
23-19 31 17 11
OmniClass Title
Bathroom Units
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Similar products
Roca
NUOVA Grilled corner container
Download
Roca
ARMANI - BAIA Wall-hung WC
Download
Roca
LUN 1800x800 Bath w/ antislip base and grips
Download
Roca
Hotels Robe hook
Download
Roca
L90 Smooth body basin mixer, Cold Start
Download
Roca
NEXO Close-coupled Toilet pan (open back)
Download