Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/6af1019a-3dc2-434f-9aee-12ea208c8553
Home
Categories
Sanitary
Compound Units
VICTORIA-N 1200 Pack Family (base unit, double bowl basin, mirror and two spotlights)
Available in United States
Roca
Follow
VICTORIA-N 1200 Pack Family (base unit, double bowl basin, mirror and two spotlights)
Pack Family (base unit, double bowl basin, mirror and two spotlights)
Download
Technical specification
Technical specification
Unique ref.
855845xxx
Product family
Furniture
Product group
Victoria-N
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
740
Width (mm)
460
Depth (mm)
1200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855845...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={7228AB97-DACA-44EF-8B27-1837118C882D}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855845.../
Related
Related
Material main
Chipboard
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furniture
UNSPSC name
Cabinets
UNSPSC code
30161801
Uniclass 2015 Code
Pr_40_30_78_05
Uniclass 2015 Description
Bathroom furniture
CSI MasterFormat 2014 Code
13 42 13
CSI MasterFormat 2014 Title
Bathroom Unit Modules
OmniClass Number
23-19 31 17 11
OmniClass Title
Bathroom Units
CSI UniFormat II Code
E2010
CSI UniFormat II Title
Fixed Furnishings
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download