Publish your products
DEBBA 600 Compact base unit w/ doors and basin
Roca

DEBBA 600 Compact base unit w/ doors and basin

Unik (compact base unit with doors and basin)
Technical specification
  • Unique ref.855901xxx
  • Product familyFurniture
  • Product groupDebba
  • TypeObject (single object)
  • Date of publishing2016-09-09
  • Edition number1
  • Height (mm)720
  • Width (mm)360
  • Depth (mm)600
Related
  • Material mainChipboard
  • Material secondaryVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurniture
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit