Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c817125c-df7e-4336-b34d-f76f831d7446
Home
Categories
Sanitary
Compound Units
DEBBA 500 Compact base unit w/ 2 drawers and basin
Available in United States
Roca
Follow
DEBBA 500 Compact base unit w/ 2 drawers and basin
Unik (compact base unit with two drawers and basin)
Download
Technical specification
Technical specification
Unique ref.
855904xxx
Product family
Furniture
Product group
Debba
Type
Object (single object)
Date of publishing
2016-09-09
Edition number
1
Height (mm)
720
Width (mm)
360
Depth (mm)
500
Links
Links
Product url
https://www.uk.roca.com/search?q=855904...
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.uk.roca.com/roca-services/productSheet/UK/en/855904.../
Related
Related
Material main
Chipboard
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download