Publish your products
DEBBA 500 Pack: Compact base unit w/ doors, basin, mirror and spotlight
Roca
Archived

DEBBA 500 Pack: Compact base unit w/ doors, basin, mirror and spotlight

Pack (compact base unit with doors, basin, mirror and spotlight)
Technical specification
  • Unique ref.855908xxx
  • Product familyDebba
  • Product groupCOMPOUNDS
  • TypeObject (single object)
  • Date of publishing2016-09-09
  • Edition number1
  • Height (mm)720
  • Width (mm)360
  • Depth (mm)500
Related
  • Material mainChipboard
  • Material secondaryVitreous china
  • Designed inSpain
Classification
  • BIMobject CategorySanitary - Compound Units
  • IFC classificationFurniture