Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/91f16b5d-332b-4db2-9a46-4ebf37bf860a
Home
Categories
Sanitary
Compound Units
DEBBA 600 Pack: Compact base unit w/ doors, basin, mirror and spotlight
Available in United States
Roca
Follow
Archived
DEBBA 600 Pack: Compact base unit w/ doors, basin, mirror and spotlight
Pack (compact base unit with doors, basin, mirror and spotlight)
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
855909xxx
Product family
Debba
Product group
COMPOUNDS
Type
Object (single object)
Date of publishing
2016-09-09
Edition number
1
Height (mm)
720
Width (mm)
360
Depth (mm)
600
Links
Links
Product url
http://www.roca.com/catalogue/products/basins/wall-hung-basins/pack-compact-base-unit-doors-basin-mirror-spotlight-855909...
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.roca.com/RocaResourceServlet/resources/getMainResource?idObject={7DE216B8-C5B8-4CDB-B786-99415F8A9F71}
Related
Related
Material main
Chipboard
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furniture
Similar products
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download
Roca
ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers and over countertop washbasins
4.2
(
31
)
Download
Roca
VICTORIA BASIC Pack 1005 (base unit with two drawers, basin, mirror and LED wall light)
4.6
(
22
)
Download
Roca
Henares Unik (base unit and laundry sink)
4.6
(
5
)
Download
Roca
PRISMA 1100 RH Base unit w/ 1 drawer and basin
4.5
(
8
)
Download