Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/c6fe8b1d-d419-4f39-a7b4-30531d8cb6f2
Home
Categories
Sanitary
Compound Units
PRISMA 1100 LH Base unit w/ 1 drawer and basin
Available in United States
Roca
Follow
PRISMA 1100 LH Base unit w/ 1 drawer and basin
Unik (base unit with one drawer and left hand basin)
Download
Technical specification
Technical specification
Unique ref.
855948xxx
Product family
Furniture
Product group
Prisma
Type
Object (single object)
Date of publishing
2016-10-03
Height (mm)
450
Width (mm)
460
Depth (mm)
1100
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=855948...
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/855948.../
Related
Related
Material main
MDF
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download