Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/9e50e580-fd27-46a2-a345-8be0a93ab826
Home
Categories
Sanitary
Compound Units
DEBBA 600 Base unit w/ 3 drawers and basin
Available in United States
Roca
Follow
DEBBA 600 Base unit w/ 3 drawers and basin
Unik (base unit with three drawers and basin)
Download
Technical specification
Technical specification
Unique ref.
855972xxx
Product family
Furniture
Product group
Debba
Type
Object (single object)
Date of publishing
2016-09-09
Edition number
1
Height (mm)
720
Width (mm)
460
Depth (mm)
600
Links
Links
Product url
https://www.uk.roca.com/search?q=855972
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.uk.roca.com/roca-services/productSheet/UK/en/855972.../
Related
Related
Material main
Chipboard
Material secondary
Vitreous china
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furniture
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download