We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

DEBBA 1000 Base unit w/ 3 drawers and basin

Unique ref.: 855976xxx
Brand: Roca
Product family: Debba
Product group: COMPOUNDS
Width (mm): 460
Height (mm): 720
Depth (mm): 1000
Date of publishing: 2016-09-09
Edition number: 1
Type: Object (single object)
Download (8)
Unik (base unit with three drawers and basin)


Material main: Chipboard
Material secondary: Vitreous china
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Compound Units
IFC classification: Furniture
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L8241
Uniclass 1.4 Description: Bathroom cabinets
Uniclass 2.0 Code: PR-35-75-08
Uniclass 2.0 Description: Bathroom Cabinets
NBS Reference Code: 35-75-08
NBS Reference Description: Bathroom Cabinets

BIMobject®