Publish your products
THE GAP 800 Unik (base unit and basin)
THE GAP 800 Unik (base unit and basin)
THE GAP 800 Unik (base unit and basin)
THE GAP 800 Unik (base unit and basin)
THE GAP 800 Unik (base unit and basin)
THE GAP 800 Unik (base unit and basin)
    Roca
    Archived

    THE GAP 800 Unik (base unit and basin)

    Unik (base unit and basin), 800 mm.

    Designed by Antonio Bullo, this collection delivers both a compact and functional style. Its wide range enables one to optimise any bathroom space. Its modern and stylish lines make of it an intelligent choice.


    Specification
    • Optional: 816809339 THE GAP Optional leg set 816820409 THE GAP Organizing box 816819409 THE GAP Organizing box
    Technical specification
    • Unique ref.855998xxx
    • Product familyFurniture
    • Product groupThe Gap
    • TypeObject (single object)
    • Date of publishing2018-05-14
    • Edition number1
    • Height (mm)645
    • Width (mm)440
    • Depth (mm)800
    Related
    • Material mainMDF
    • Material secondaryVitreous china
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationSanitary Terminal
    • UNSPSC nameSinks
    • UNSPSC code30181504
    • Uniclass 2015 CodePr_40_20_76_94
    • Uniclass 2015 DescriptionVanity units
    • CSI MasterFormat 2014 Code12 35 30.23
    • CSI MasterFormat 2014 TitleBathroom Casework
    • OmniClass Number23-19 31 17 11
    • OmniClass TitleBathroom Units
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures