Publish your products
VICTORIA-N Reversible column unit
Roca
Archived

VICTORIA-N Reversible column unit

Reversible column unit
Technical specification
  • Unique ref.856660xxx
  • Product familyAuxiliary furniture
  • Product groupVictoria-N
  • TypeObject (single object)
  • Date of publishing2016-01-08
  • Edition number1
  • Height (mm)1500
  • Width (mm)236
  • Depth (mm)300
Related
  • Material mainMDF
  • Designed inSpain
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56