Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/2a4cc681-ed1b-4123-bac6-3e4280e0c6ce
Home
Categories
Sanitary
Compound Units
PRISMA Base structure with integrated towel rail
Available in United States
Roca
Follow
Archived
PRISMA Base structure with integrated towel rail
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
856748001
Type
Object (single object)
Date of publishing
2012-06-01
Edition number
1
Classification
Classification
BIMobject Category
Sanitary - Compound Units
IFC classification
Furnishing Element
UNSPSC name
Sanitary ware
UNSPSC code
301815
Similar products
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for deck-mounted basin mixers and over countertop washbasins
4.8
(
38
)
Download
Roca
ARMANI - BAIA 1000 mm wall-hung furniture for countertop washbasin and deck-mounted basin mixer
4.1
(
9
)
Download
Roca
ARMANI - BAIA 1800 mm wall-hung furniture for 2 deck-mounted basin mixers and over countertop washbasins
4.2
(
30
)
Download
Roca
VICTORIA BASIC Pack 1005 (base unit with two drawers, basin, mirror and LED wall light)
4.6
(
22
)
Download
Roca
Henares Unik (base unit and laundry sink)
4.6
(
5
)
Download
Roca
PRISMA 1100 RH Base unit w/ 1 drawer and basin
4.5
(
8
)
Download