Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/01474cd3-86c2-4338-a5dd-bb4c6e9be682
Home
Categories
Sanitary
Storage
DEBBA Reversible column unit
Available in United States
Roca
Follow
DEBBA Reversible column unit
Reversible column unit
Download
Technical specification
Technical specification
Unique ref.
856838xxx
Product family
Auxiliary furniture
Product group
Debba
Type
Object (single object)
Date of publishing
2015-10-21
Edition number
1
Height (mm)
596
Width (mm)
250
Depth (mm)
346
Links
Links
Product url
https://www.uk.roca.com/search?q=856838...
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.uk.roca.com/roca-services/productSheet/UK/en/856838.../
Related
Related
Material main
Chipboard
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Vega Plus Round Single-lever shower column adjustable in height Shower-head ø250 mm, 1 50 m metallic flexible hose and Stella 100/3F hand-shower
3.8
(
5
)
Download