Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/b27fbae7-b53c-4515-9847-a59025888bf3
Home
Categories
Sanitary
Mirrors
LUNA Left hand mirror cabinet w/ integrated magnifying mirror
Available in United States
Roca
Follow
LUNA Left hand mirror cabinet w/ integrated magnifying mirror
Left hand mirror cabinet with integrated magnifying mirror
Download
Technical specification
Technical specification
Unique ref.
856841xxx
Product family
Mirror cabinets
Product group
Luna
Type
Object (single object)
Date of publishing
2016-01-01
Edition number
1
Height (mm)
600
Width (mm)
150
Depth (mm)
200
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=856841...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={E3A9C987-0D6A-4A58-B4D7-4FAD270E45B0}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/856841.../
Related
Related
Material main
Chipboard
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download