Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/fa1e5d37-0b02-4f36-bff9-04b83bd98d07
Home
Categories
Sanitary
Storage
PRISMA Reversible column unit
Available in United States
Roca
Follow
PRISMA Reversible column unit
Reversible column unit
Download
Technical specification
Technical specification
Unique ref.
856887xxx
Product family
Auxiliary furniture
Product group
Prisma
Type
Object (single object)
Date of publishing
2016-10-03
Edition number
1
Height (mm)
1200
Width (mm)
200
Depth (mm)
350
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=856887...
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/856887.../
Related
Related
Material main
MDF
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Similar products
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
82
)
Download
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.4
(
29
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download