Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/75b04406-710a-4b8d-aad2-67a3c6b5e2e2
Home
Categories
Sanitary
Storage
HEIMA Optional leg set (x2)
Available in United States
Roca
Follow
HEIMA Optional leg set (x2)
Optional leg set (x2)
Download
Technical specification
Technical specification
Unique ref.
856925331
Product family
Leg set
Product group
Heima
Type
Object (single object)
Date of publishing
2016-10-11
Edition number
1
Height (mm)
295
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=856925331
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={11AEDF7D-CE96-4659-A191-295C2C5D692C}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/856925331/
Related
Related
Material main
Chrome
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Object
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Luna Dome mirror with perimeter light. Colour temperature: 3000K
Download