Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/326799b9-f772-48d6-9661-01e4744c151a
Home
Categories
Sanitary
Storage
THE GAP ORIGINAL 350 Reversible column unit
Available in United States
Roca
Follow
THE GAP ORIGINAL 350 Reversible column unit
Reversible column unit
Finishes: 150 Mood Teka & 806 Gloss white
Download
Technical specification
Technical specification
Unique ref.
856969xxx
Product family
Auxiliary furniture
Product group
The Gap Original
Type
Object (single object)
Date of publishing
2020-03-02
Edition number
1
Height (mm)
1200
Width (mm)
200
Depth (mm)
350
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=856969...
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject=%7B01F20597-8B76-43FB-89D1-EF24BCC798D7%7D
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/856969.../
Related
Related
Material main
MDF
Material secondary
Chipboard
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Storage
IFC classification
Furniture
UNSPSC name
Furniture and Furnishings
UNSPSC code
56
Uniclass 2015 Code
Pr_40_30_78_03
Uniclass 2015 Description
Bathroom cabinets
CSI MasterFormat 2014 Code
13 42 13
CSI MasterFormat 2014 Title
Bathroom Unit Modules
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
CSI UniFormat II Code
E20
CSI UniFormat II Title
FURNISHINGS
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
13
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
31
)
Download
Roca
URA L2 800 - Lateral shower enclosure with 1 sliding door + 1 fixed panel
4.7
(
25
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download