Publish your products
INSPIRA LH Column unit w/ mirror
INSPIRA LH Column unit w/ mirror
INSPIRA LH Column unit w/ mirror
    Roca
    Archived

    INSPIRA LH Column unit w/ mirror

    Column unit with mirror (left hand) Available in: 806 - Gloss White 402 - City Oak 403 - City Oak / Dark Mirror
    Technical specification
    • Unique ref.857004xxx
    • Product familyAuxiliary furniture
    • Product groupInspira
    • TypeObject (single object)
    • Date of publishing2018-04-10
    • Edition number1
    • Height (mm)1600
    • Width (mm)300
    • Depth (mm)400
    Related
    • Material mainMDF
    • Material secondaryGlass
    • Designed inSpain
    Classification
    • BIMobject CategorySanitary - Storage
    • IFC classificationFurniture