Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/a8e3548e-68c9-4716-9370-db8e75fe5f81
Home
Categories
Sanitary
Mirrors
LUNA 600 Mirror cabinet
Available in United States
Roca
Follow
LUNA 600 Mirror cabinet
4.8
(6 reviews)
Mirror cabinet
Download
Specification
Specification
Compatible with: 813092100 LED Spotlight 8,6W
Technical specification
Technical specification
Unique ref.
857375472
Product family
Mirror cabinets
Product group
Luna
Date of publishing
2021-05-26
Edition number
1
Height (mm)
700
Width (mm)
600
Depth (mm)
146
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=857375472
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/857375472/
Related
Related
Material main
Chipboard
Designed in
Spain
Manufactured in
Spain
Classification
Classification
BIMobject Category
Sanitary - Mirrors
IFC classification
Furnishing Element
Uniclass 2015 Code
Pr_40_30_78_03
Uniclass 2015 Description
Bathroom cabinets
OmniClass Number
23-31 25 13
OmniClass Title
Bathroom Cabinets
Similar products
Roca
ACCESS Toilet horizontal outlet
4.8
(
12
)
Download
Roca
ARMANI - BAIA Metal-framed mirror
4.5
(
83
)
Download
Roca
VICTORIA Toilet w/ vertical outlet
4.5
(
31
)
Download
Roca
MERIDIAN Toilet
4.6
(
47
)
Download
Roca
Oval acrylic bath with waste kit
4.9
(
30
)
Download
Roca
LUNA Mirror
3.9
(
11
)
Download