Publish your products
VICTORIA BASIC Column unit
Roca
Archived

VICTORIA BASIC Column unit

Column unit Colours and finishes: 806 Gloss white, 153 Anthracite grey, 402 City oak & 434 Nordic Ash
Specification
  • Optional: 816413001 Optional leg set (x2)
Technical specification
  • Unique ref.857564xxx
  • Product familyAuxiliary furniture
  • Product groupVictoria Basic
  • Date of publishing2021-05-26
  • Edition number1
  • Height (mm)1504
  • Width (mm)250
  • Depth (mm)345
Related
  • Material mainChipboard
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategorySanitary - Storage
  • IFC classificationFurnishing Element
  • Uniclass 2015 CodePr_40_30_78_03
  • Uniclass 2015 DescriptionBathroom cabinets
  • CSI MasterFormat 2014 Code12 35 30.23
  • CSI MasterFormat 2014 TitleBathroom Casework
  • OmniClass Number23-31 25 13
  • OmniClass TitleBathroom Cabinets
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings