Publish your products
J 800 Single bowl kitchen sink and left drainer
Roca

J 800 Single bowl kitchen sink and left drainer

4.3 out of 5 stars4.3(6 reviews)
Stainless steel single bowl kitchen sink and left drainer
Technical specification
  • Unique ref.870240801
  • Product familyKitchen sinks
  • Product groupJ
  • TypeObject (single object)
  • Date of publishing2016-01-22
  • Edition number1
  • Height (mm)155
  • Width (mm)435
  • Depth (mm)800
Related
  • Material mainStainless steel
  • Designed inSpain
Classification
  • BIMobject CategoryKitchen - Sinks
  • IFC classificationSanitary Terminal