Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/4fc23974-129b-40e6-98aa-8d3770546b05
Home
Categories
Kitchen
Sinks
E 450 Single bowl kitchen sink
Available in United States
Roca
Follow
E 450 Single bowl kitchen sink
Stainless steel single bowl kitchen sink
Download
Technical specification
Technical specification
Unique ref.
870410453
Product family
Kitchen sinks
Product group
E
Type
Object (single object)
Date of publishing
2016-01-22
Edition number
1
Height (mm)
155
Width (mm)
500
Depth (mm)
450
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=870410453
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/870410453/
Related
Related
Material main
Stainless steel
Designed in
Spain
Classification
Classification
BIMobject Category
Kitchen - Sinks
IFC classification
Sanitary Terminal
Similar products
Roca
PRAGA 790mm Stainless steel single bowl kitchen sink
4.6
(
32
)
Download
Roca
PRAGA 550mm Stainless steel single bowl kitchen sink
4.4
(
37
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.8
(
31
)
Download
Roca
BERGEN 860 QUARZEX® double bowl kitchen sink
4.3
(
9
)
Download
Roca
PRAGA 500mm Stainless steel single bowl kitchen sink
4.8
(
17
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.9
(
18
)
Download