Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/4b5144c9-d3a7-42de-9af8-72699e354977
Home
Categories
Kitchen
Sinks
J 450 Single bowl kitchen sink
Available in United States
Roca
Follow
J 450 Single bowl kitchen sink
3.8
(5 reviews)
Stainless steel single bowl kitchen sink
Download
Technical specification
Technical specification
Unique ref.
870510451
Product family
Kitchen sinks
Product group
J
Type
Object (single object)
Date of publishing
2016-01-22
Edition number
1
Height (mm)
155
Width (mm)
490
Depth (mm)
450
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=870510451
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/870510451/
Related
Related
Material main
Stainless steel
Designed in
Spain
Classification
Classification
BIMobject Category
Kitchen - Sinks
IFC classification
Sanitary Terminal
Similar products
Roca
SYRA Electronic kitchen mixer with removable swivel spout and rinse shower function
Download
Roca
BUDAPEST 1000 Left single bowl stainless steel sink
Download
Roca
PRAGA 550mm Stainless steel single bowl kitchen sink
4.4
(
34
)
Download
Roca
PORTO 550 Single bowl stainless steel sink
Download
Roca
PORTO 500 Single bowl stainless steel sink
Download
Roca
BUDAPEST 2 bowl stainless steel sink
4.0
(
5
)
Download