Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/dadc3187-8ba5-45dc-ade0-e0a45f6a4e70
Home
Categories
Kitchen
Sinks
J 800 Double bowl kitchen sink
Available in United States
Roca
Follow
J 800 Double bowl kitchen sink
4.8
(5 reviews)
Stainless steel double bowl kitchen sink
Download
Technical specification
Technical specification
Unique ref.
870510801
Product family
Kitchen sinks
Product group
J
Type
Object (single object)
Date of publishing
2016-01-22
Edition number
1
Height (mm)
155
Width (mm)
490
Depth (mm)
800
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=870510801
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/870510801/
Related
Related
Material main
Stainless steel
Designed in
Spain
Classification
Classification
BIMobject Category
Kitchen - Sinks
IFC classification
Sanitary Terminal
Similar products
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.9
(
14
)
Download
Roca
PRAGA 790mm Stainless steel single bowl kitchen sink
4.6
(
28
)
Download
Roca
PRAGA 550mm Stainless steel single bowl kitchen sink
4.4
(
34
)
Download
Roca
Berlin Stainless steel single bowl kitchen sink
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.8
(
28
)
Download
Roca
Victoria Plus Kitchen sink mixer with swivel high spout and flexible supply hoses
Download