Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/4ac2525a-e658-4bff-931e-a184bee7d9b4
Home
Categories
Kitchen
Sinks
DUO 900 Double bowl kitchen sink
Available in United States
Roca
Follow
DUO 900 Double bowl kitchen sink
Stainless steel double bowl kitchen sink
Download
Technical specification
Technical specification
Unique ref.
870920901
Product family
Kitchen sinks
Product group
Duo
Type
Object (single object)
Date of publishing
2016-01-08
Edition number
1
Height (mm)
160
Width (mm)
480
Depth (mm)
900
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=870920901
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/870920901/
Related
Related
Material main
Stainless steel
Designed in
Spain
Classification
Classification
BIMobject Category
Kitchen - Sinks
IFC classification
Sanitary Terminal
Similar products
Roca
PRAGA 790mm Stainless steel single bowl kitchen sink
4.6
(
32
)
Download
Roca
Mencia Kitchen sink mixer with swivel spout, Cold Start
4.8
(
31
)
Download
Roca
PRAGA 550mm Stainless steel single bowl kitchen sink
4.4
(
37
)
Download
Roca
BERGEN 860 QUARZEX® double bowl kitchen sink
4.3
(
9
)
Download
Roca
SIENA 860 Stainless steel double bowl kitchen sink
4.7
(
18
)
Download
Roca
PRAGA 500mm Stainless steel single bowl kitchen sink
4.8
(
17
)
Download