Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
roca/products/e3b38750-5b1b-45ad-acd0-219a7ca153ee
Home
Categories
Sanitary
Taps & Mixers
IN WALL PL1 DUAL - Dual flush operating plate for concealed cistern
Available in United States
Roca
Follow
Archived
IN WALL PL1 DUAL - Dual flush operating plate for concealed cistern
PL1 DUAL - Dual flush operating plate for concealed cistern
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
89009500x
Product family
Flush plates
Product group
In-Wall
Type
Object (single object)
Date of publishing
2016-01-15
Edition number
1
Height (mm)
160
Depth (mm)
250
Links
Links
Product url
http://www.export.roca.com/roca-web/catalog-product-detail?codeProduct=89009500.
Installation instructions
http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?idObject={49F8A4EB-9D1C-4104-A19A-8B3B61CE9320}
Instruction video
https://www.youtube.com/watch?v=68jtjk-3_i4
Technical description
http://www.export.roca.com/roca-services/productSheet/EX/en/89009500./
Related
Related
Material main
Metal
Designed in
Spain
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Similar products
Roca
ARMANI - BAIA 3-hole built-in basin mixer with180 mm spout
4.6
(
16
)
Download
Roca
ARMANI - BAIA Deck-mounted 3-hole basin mixer
4.2
(
5
)
Download
Roca
L20 Smooth body basin mixer, Cold Start, XL handle
4.4
(
8
)
Download
Roca
Cala Basin mixer, smooth body. XL-Size
4.7
(
9
)
Download
Roca
ARMANI - ISLAND Rain shower head 450 x 450 mm
Download
Roca
ARMANI - BAIA Thermostatic shower column
4.8
(
8
)
Download