Publish your products
PL1 - Single flush operating plate for concealed cistern
Roca
Archived

PL1 - Single flush operating plate for concealed cistern

PL1 SINGLE - Single flush operating plate for concealed cistern Compatible with: 890090700 In-Wall DUPLO WC FREESTANDING - Concealed free-standing structure with dual flush cistern (6/3 L) 890080110 In-Wall BASIC WC COMPACT - Concealed structure with compact cistern (8 cm) and dual flush (4/2 - 4.5/3 - 6/3 L). 110 ø elbow. 890080200 In-Wall BASIC TANK COMPACT - Compact concealed cistern (8 cm) with dual flush (4/2 - 4.5/3 - 6/3 L) 890090200 In-Wall BASIC TANK - Concealed cistern with dual flush (6/3 L) 890080000 In-Wall DUPLO WC COMPACT - Concealed floor standing structure with compact cistern (8 cm) and dual flush (4/2 - 4.5/3 - 6/3 L). 90 ø elbow. 890090000 In-Wall DUPLO WC - Concealed structure for toilet with dual flush cistern (6/3 L) 890080100 In-Wall BASIC WC COMPACT - Concealed structure with compact cistern (8 cm) and dual flush (4/2 - 4.5/3 - 6/3 L). 90 ø elbow. 890080010 In-Wall DUPLO WC COMPACT - Concealed floor standing structure with compact cistern (8 cm) and dual flush (4/2 - 4.5/3 - 6/3 L). 110 ø elbow. 890090100 In-Wall BASIC WC – Concealed structure with dual flush cistern (6/3 L)
Technical specification
  • Unique ref.89009510x
  • Product familyFlush plates
  • Product groupIn-Wall
  • TypeObject (single object)
  • Date of publishing2015-05-18
  • Height (mm)160
  • Depth (mm)250
Related
  • Material mainAluminium
Classification
  • BIMobject CategorySanitary - Installation Systems
  • IFC classificationSanitary Terminal