This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

IN WALL PL3 DUAL - Vandal-proof operating plate for concealed cistern

Unique ref.: 890097004
Brand: Roca
Product family: In-Wall
Product group: INSTALLATION SYSTEMS
Height (mm): 169
Depth (mm): 259
Date of publishing: 2014-01-01
Edition number: 1
Type: Object (single object)
Download (2)
PL3 DUAL - Vandal-proof stainless steel dual flush operating plate for concealed cistern
Compatible with:
890080200 In-Wall BASIC TANK COMPACT - Compact concealed cistern (8 cm) with dual flush (4/2 - 4.5/3 - 6/3 L)
890080020 In-Wall DUPLO WC COMPACT - Concealed floor standing structure with compact cistern (8 cm) and dual flush (4/2 - 4.5/3 - 6/3 L). 90 ø / 110 ø elbow
890090200 In-Wall BASIC TANK - Concealed cistern with dual flush (6/3 L)
890080110 In-Wall BASIC WC COMPACT - Concealed structure with compact cistern (8 cm) and dual flush (4/2 - 4.5/3 - 6/3 L). 110 ø elbow.
890080100 In-Wall BASIC WC COMPACT - Concealed structure with compact cistern (8 cm) and dual flush (4/2 - 4.5/3 - 6/3 L). 90 ø elbow.
890080120 In-Wall BASIC WC COMPACT - Concealed structure with compact cistern (8 cm) and dual flush (4/2 - 4.5/3 - 6/3 L). 90 ø / 110 ø elbow
890090700 In-Wall DUPLO WC FREESTANDING - Concealed free-standing structure with dual flush cistern (6/3 L)
890090800 In-Wall DUPLO SMART WC - Concealed structure for Smart Toilets with dual flush cistern
890080010 In-Wall DUPLO WC COMPACT - Concealed floor standing structure with compact cistern (8 cm) and dual flush (4/2 - 4.5/3 - 6/3 L). 110 ø elbow.
890080000 In-Wall DUPLO WC COMPACT - Concealed floor standing structure with compact cistern (8 cm) and dual flush (4/2 - 4.5/3 - 6/3 L). 90 ø elbow.


Material main: Stainless steel
Material secondary:
Designed in: Spain
Manufactured in:

BIMobject Category: Sanitary - Taps & Mixers

BIMobject®