Unique ref.: | 890102009 |
---|---|
Brand: | Roca |
Product family: | In-Wall |
Product group: | OPERATING PLATE |
Width (mm): | 252 |
Height (mm): | 162 |
Date of publishing: | 2020-07-16 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.export.roca.com/catalogue/collections/installation-systems/wall... |
---|---|
Installation instructions: | http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?i... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.export.roca.com/RocaResourceServlet/resources/getMainResource?i... |
Instruction video: | https://www.youtube.com/watch?v=68jtjk-3_i4 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/roca/product/890102009
Material main: | Glass |
---|---|
Material secondary: | |
Designed in: | Spain |
Manufactured in: | Spain |
BIMobject Category: | Sanitary - Installation Systems |
---|---|
IFC classification: | Actuator |
UNSPSC name: | Plumbing fixtures |
UNSPSC code: | 3018 |
Uniclass 1.4 Code: | L7136 |
Uniclass 1.4 Description: | Valves |
Uniclass 2.0 Code: | PR-35-93-91 |
Uniclass 2.0 Description: | Wc Flushing Valves |
Uniclass 2015 Code: | Pr_40_20_93_91 |
Uniclass 2015 Description: | WC flushing valves |
NBS Reference Code: | 35-93-91 |
NBS Reference Description: | Wc Flushing Valves |
CSI MasterFormat 2014 Code: | 22 41 13 |
CSI MasterFormat 2014 Title: | Residential Water Closets, Urinals, and Bidets |
OmniClass Number: | 23-27 33 00 |
OmniClass Title: | Valve Actuators |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
BIMobject®